IESNA:LM-63-2002
[TEST]P951543
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26805
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3145.1 3937.9 4654.6 5209.5 5661.9 5917.9 6038.3 6081.2 6298.4 6763.3
7531.3 8501.2 9455.9 10218.3 10885.3 11494.1 11878.7 11977 11740.4 11141.2
9931.9 7841.2 6472.8 5421.2 4293.5 3020.5 1985.6 1392 1086.2 938.1
851 715.4 606 210.3 102.4 16.6 0
3145.1 3965.6 4689.2 5253.8 5668.9 5949.7 6093.6 6133.8 6313.6 6732.9
7442.7 8393.3 9330 10118.7 10792.5 11401.4 11858 12022.6 11871.8 11364
10353.9 8422.3 6734.3 5655 4541.2 3293.1 2165.4 1461.1 1120.8 971.3
859.3 726.4 611.6 260.1 109.3 20.8 0
3145.1 3931 4640.8 5210.9 5655 5977.4 6155.9 6232 6373.1 6749.5
7354.2 8198.2 9097.6 9890.4 10531 11043 11523.1 11757 11697.5 11292
10479.8 9152.9 7296 6000.9 4895.4 3686.1 2461.5 1635.5 1209.3 1004.5
886.9 772.1 661.4 505 257.4 30.4 0
3145.1 3931 4620 5188.7 5663.3 6027.2 6270.7 6398 6530.9 6821.4
7271.1 7925.6 8703.2 9449 10049.5 10542.1 10955.8 11290.7 11380.6 11247.8
10759.3 9853 8580.1 7073.3 5655 4394.5 3073.1 1967.6 1342.2 1021.1
881.4 765.2 653.1 520.3 365.3 142.5 0
3145.1 3814.8 4483.1 5067 5567.8 6010.6 6363.5 6597.3 6746.7 6976.4
7350 7830.1 8451.4 9083.7 9652.4 10142.2 10540.7 10894.9 11146.8 11214.6
11080.3 10668 9868.3 8658.9 7246.2 5803.1 4323.9 2850.3 1790.5 1201
916 813.6 707.1 539.6 363.9 113.5 0
3145.1 3753.9 4357.1 4925.8 5451.6 5938.7 6381.4 6731.5 6969.5 7192.3
7471.8 7873 8337.9 8890 9446.2 9999.7 10470.2 10838.2 11116.3 11346
11524.5 11465 11214.6 10645.9 9663.5 8390.5 6753.6 5179 3482.7 2150.2
1394.7 953.3 690.4 417.9 210.3 55.3 0
3145.1 3637.6 4162 4697.5 5217.8 5728.4 6220.9 6659.6 7023.5 7315.4
7611.5 7935.3 8290.9 8733.7 9241.5 9817.1 10409.3 10980.7 11487.1 11932.7
12338.1 12783.6 12984.3 13108.8 13081.1 12516.6 11438.7 9721.6 7449.6 5046.2
2912.6 1512.3 772.1 445.5 217.2 74.7 0
3145.1 3549.1 3969.7 4429.1 4905.1 5354.8 5837.7 6306.7 6757.8 7156.3
7554.8 7924.2 8259.1 8620.2 8999.3 9406.1 9877.9 10412 10995.9 11615.8
12292.4 13263.8 14048.3 14527 15072.2 15466.6 15517.7 14987.8 13609.7 11379.2
8290.9 5350.6 2727.2 1112.5 397.1 77.5 0
3145.1 3390 3686.1 4029.2 4405.6 4804.1 5209.5 5610.7 6007.9 6416
6843.6 7239.3 7669.6 8119.3 8587 9056.1 9576.3 10160.2 10806.4 11538.3
12393.4 13689.9 14976.7 15858.1 16983 18307.2 19724.1 20669.1 20467.1 18564.6
14647.4 9496.1 4027.8 1230.1 387.4 80.3 0
3145.1 3362.3 3657 3972.5 4328.1 4704.4 5089.1 5472.4 5851.5 6236.2
6615.3 7008.2 7423.3 7873 8337.9 8820.8 9357.7 9951.3 10615.4 11372.3
12226 13598.6 14895.1 15849.8 17052.2 18495.4 20042.3 21027.5 20840.7 18817.8
14560.3 8903.9 3412.1 942.3 304.4 69.2 0
3145.1 3257.1 3409.3 3614.1 3861.8 4131.6 4404.2 4690.6 4986.7 5285.6
5587.2 5898.5 6212.6 6544.7 6901.7 7279.4 7694.5 8165 8732.3 9379.8
10168.5 11422.1 12372.7 13310.8 14455.1 15831.8 17124.2 17684.6 17099.3 14867.4
10975.2 6108.9 1761.4 369.4 123.1 27.7 0
3145.1 3179.7 3265.4 3388.6 3558.8 3742.8 3943.4 4149.6 4358.5 4581.3
4798.5 5007.5 5223.3 5437.8 5664.7 5904.1 6155.9 6461.7 6815.9 7275.3
7939.4 8764.1 9325.9 9954.1 10705.4 11524.5 12083.5 11888.4 10911.5 9079.6
6557.2 3355.4 1094.5 326.5 112.1 26.3 0
3145.1 3110.5 3122.9 3179.7 3272.4 3367.8 3493.7 3618.3 3741.4 3870.1
3982.2 4083.2 4167.6 4245.1 4299 4333.6 4368.2 4391.7 4430.5 4520.4
4736.3 4863.6 4887.1 4934.1 5007.5 5073.9 4892.6 4318.4 3499.3 2593
1762.8 999 500.9 211.7 102.4 36 0
3145.1 2965.2 2858.6 2803.3 2797.8 2819.9 2857.3 2898.8 2927.8 2945.8
2944.4 2909.8 2855.9 2779.8 2678.8 2555.6 2407.6 2254 2112.8 1981.4
1845.8 1725.4 1624.4 1541.4 1469.4 1396.1 1304.8 1181.6 1011.5 783.2
570.1 419.2 290.6 186.8 106.5 30.4 0
3145.1 2831 2635.9 2550.1 2529.3 2547.3 2586.1 2627.6 2648.3 2642.8
2613.7 2562.5 2487.8 2395.1 2287.2 2176.5 2061.7 1946.8 1833.3 1708.8
1582.9 1469.4 1386.4 1336.6 1317.2 1320 1317.2 1278.5 1183 1023.9
779 536.9 376.4 247.7 123.1 27.7 0
3145.1 2725.8 2490.6 2397.9 2402 2454.6 2512.7 2550.1 2552.9 2527.9
2479.5 2410.3 2328.7 2234.6 2135 2036.7 1933 1823.7 1711.6 1607.8
1528.9 1461.1 1415.5 1386.4 1361.5 1332.5 1286.8 1239.8 1181.6 1088.9
947.8 744.4 488.4 269.8 128.7 27.7 0
3145.1 2624.8 2382.7 2320.4 2359.1 2431.1 2487.8 2515.5 2504.4 2461.5
2395.1 2316.2 2224.9 2135 2039.5 1946.8 1883.2 1807.1 1711.6 1635.5
1584.3 1516.5 1409.9 1325.5 1270.2 1216.2 1160.9 1105.5 1055.7 1010.1
956.1 868.9 711.2 545.2 319.6 77.5 0
3145.1 2568.1 2325.9 2291.3 2357.8 2426.9 2483.7 2500.3 2474 2406.2
2324.5 2231.8 2132.2 2043.7 1967.6 1924.7 1873.5 1820.9 1769.7 1656.2
1555.2 1475 1394.7 1320 1242.5 1174.7 1108.3 1047.4 983.8 910.4
838.5 773.5 678 585.3 409.6 159.1 0
3145.1 2519.6 2290 2285.8 2359.1 2425.6 2475.4 2480.9 2440.8 2367.4
2274.7 2172.3 2081 1996.6 1939.9 1891.5 1829.2 1744.8 1670.1 1580.1
1511 1433.5 1357.4 1288.2 1230.1 1170.6 1106.9 1041.9 965.8 881.4
788.7 707.1 601.9 455.2 301.6 125.9 0
3145.1 2492 2272 2284.4 2364.7 2429.7 2474 2465.7 2414.5 2327.3
2219.4 2118.4 2032.6 1967.6 1937.1 1863.8 1750.3 1618.9 1566.3 1522
1443.2 1382.3 1329.7 1252.2 1194.1 1148.4 1088.9 1018.4 934 841.3
740.3 696 599.1 391.6 285 174.3 0
3145.1 2486.4 2260.9 2285.8 2366.1 2432.5 2472.6 2461.5 2399.3 2301
2191.7 2092.1 2007.7 1967.6 1920.5 1827.8 1661.8 1552.5 1524.8 1470.8
1401.6 1326.9 1256.4 1202.4 1169.2 1140.1 1086.2 1019.8 939.5 846.8
748.6 773.5 617.1 412.3 314.1 116.2 0
3145.1 2486.4 2259.5 2290 2367.4 2433.9 2471.2 2465.7 2404.8 2302.4
2191.7 2090.7 2006.3 1968.9 1916.4 1822.3 1649.3 1553.9 1531.7 1469.4
1397.5 1315.9 1257.7 1185.8 1176.1 1140.1 1084.8 1019.8 945 845.4
751.3 762.4 529.9 426.2 309.9 112.1 0
